

Brand: Wiegmann
Catalog ID: FK1810
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK1810
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368556
Depth
10 in
Height
18 in
Weight
45 lb
Width
8 in
Carton Quantity
1
Pallet Quantity
16