WIEGMANN
Floor Stand Kit 6 X 18, Carbon Steel - Gray
Image of FK0618 Floor Stand Kit 6 X 18, Carbon Steel - Gray

Floor Stand Kit 6 X 18, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: FK0618

Floor Stand Kit 6X18 Carbon Steel - Gray

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

FLOOR STAND KIT 6X18 CRBN STL -GRAY

General

Catalog Number

FK0618

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Floor Stand Kit

UPC

786725368730

Dimensions

Depth

18 in

Height

6 in

Weight

31 lb

Width

8 in

Logistics

Carton Quantity

1

Pallet Quantity

5