

Brand: Wiegmann
Catalog ID: SSFK0624
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK0624
Color
Gray
Finish Type
Grained Stainless Steel
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725848003
Depth
24 in
Height
6 in
Weight
33 lb
Width
8 in
Carton Quantity
1
Pallet Quantity
1