WIEGMANN
Floor Stand Kit 6 X 8, Carbon Steel - Gray
Image of FK0608 Floor Stand Kit 6 X 8, Carbon Steel - Gray
*Representative image
Image of FK0608 Floor Stand Kit 6 X 8, Carbon Steel - Gray

Floor Stand Kit 6 X 8, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: FK0608

Floor Stand Kit 6X8 Carbon Steel - Gray

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

General

Catalog Number

FK0608

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Floor Stand Kit

UPC

786725368358

Dimensions

Depth

8 in

Height

6 in

Weight

19 lb

Width

8 in

Logistics

Carton Quantity

1

Pallet Quantity

60