WIEGMANN
Flush Cover (Screw-Cover Series) 6 X 8, Carbon Steel - Gray
Image of SCF0608 Flush Cover (Screw-Cover Series) 6 X 8, Carbon Steel - Gray

Flush Cover (Screw-Cover Series) 6 X 8, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SCF0608

Flush Cover (Screw-Cover Series) 6X8 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 14 gauge carbon steel.

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF0608

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725312528

Dimensions

Height

8 in

Weight

1 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480