WIEGMANN
Image of WA60P48F1 Full-Panel Double Door Freestanding 48 X 44, Carbon Steel - White

Full-Panel Double Door Freestanding 48 X 44, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA60P48F1

Full-Panel Double Door Freestanding 48X44 Carbon Steel - White

The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels.

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.

General

Application

For use with two door freestanding enclosures.

Catalog Number

WA60P48F1

Color

White

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Mounting Type

Mounting Hardware

Type

Back Panel

UPC

786725416479

Dimensions

Height

48 in

Weight

108 lb

Width

44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1