
Brand: Wiegmann
Catalog ID: WA90P48F1
The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.
Application
For use with two door freestanding enclosures.
Catalog Number
WA90P48F1
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1 Series
Type
Back Panel
UPC
786725416783
Height
78 in
Weight
165 lb
Width
44 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1