
Brand: Wiegmann
Catalog ID: WA60P36F1
The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Application
For use with single door freestanding enclosures.
Catalog Number
WA60P36F1
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1 Seires
Type
Back Panel
UPC
786725417483
Height
48 in
Weight
78 lb
Width
32 in
EU RoHS Indicator
No
Carton Quantity
1