WIEGMANN
Full-Panel Single Door Freestanding 78 X 20, Carbon Steel - Galvanized
Image of WA90P24F1G Full-Panel Single Door Freestanding 78 X 20, Carbon Steel - Galvanized
*Representative image
Image of WA90P24F1G Full-Panel Single Door Freestanding 78 X 20, Carbon Steel - Galvanized

Full-Panel Single Door Freestanding 78 X 20, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: WA90P24F1G

Full-Panel Single Door Freestanding 78X20 Carbon Steel - Galvanized

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Panels can be positioned anywhere along horizontal depth-wise mounting channels

Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA90P24F1G

Construction

Flanged

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

  • Mounting Hardware
  • Mounting Hardware

Series

WA-F1 Series

Type

Back Panel

UPC

786725867493

Dimensions

Height

78 in

Weight

65 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1