WIEGMANN
Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White
Image of WA90P36F1 Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White

Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA90P36F1

Full-Panel Single Door Freestanding 78X32 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA90P36F1

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WA-F1 Series

Type

Back Panel

UPC

786725417629

Dimensions

Height

78 in

Weight

108 lb

Width

32 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1