

Brand: Wiegmann
Catalog ID: WA90SP36F3G
The WA Series full length swing-out panels are primarily used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.
Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge pre-galvanized steel. Panels may be used in two-door enclosures along with other freestanding accessories.
Accessory Type
Swing-Out Panel
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SP36F3G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
WASP-F3 Series
Type
Accessory
UPC
786725867806
Height
78 in
Weight
85 lb
Width
31 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1