WIEGMANN
Image of FR1313G4 G4 Replacement Filter 12.8 X 12.8 - 6-Pack

G4 Replacement Filter 12.8 X 12.8 - 6-Pack

Brand: Wiegmann

Catalog ID: FR1313G4

G4 Replacement Filter 12.8 X 12.8 - 6-Pack

Replacement G4 filter mat for the FF1313 Series filter fans. Filters can be used up to ten times with cleaning. Installation of the filter can be done outside of the enclosure and does not require tools.

  • Replacement G4 filter mat for the FF1313 Series filter fans
  • Filters can be used up to ten times with cleaning
  • Installation of the filter can be done outside of the enclosure and does not require tools.

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FR1313G4

Color

White

EU RoHS Indicator

No

Material

Polyolefin

Type

Replacement Filter

UPC

786725887163

Dimensions

Actual Height

11.1 in

Actual Width

11.1 in

Depth

1 in

Height

11 in

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

4