WIEGMANN
General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches
Image of WA10JS General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches
*Representative image
Image of WA10JS General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches

General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches

Brand: Wiegmann

Catalog ID: WA10JS

General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches

Carbon steel terminal strap.

General

Accessory Type

Terminal Strap

Application

For use with small JIC NEMA 12 and JIC NEMA 4 enclosures.

Catalog Number

WA10JS

Color

White

Material

Carbon Steel

Type

Accessory

UPC

786725876396

Dimensions

Weight

0.52 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1