WIEGMANN
Image of WA14JS General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 14 Inch - Usable Space 10.63 Inches
* Representative image
Image of WA14JS General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 14 Inch - Usable Space 10.63 Inches

General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 14 Inch - Usable Space 10.63 Inches

Brand: Wiegmann

Catalog ID: WA14JS

General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 14 Inch - Usable Space 10.63 Inches

Carbon steel terminal strap.

Product details

General

Accessory Type

Terminal Strap

Application

For use with small JIC NEMA 12 and JIC NEMA 4 enclosures.

Catalog Number

WA14JS

Color

White

EU RoHS Indicator

Yes

Material

Carbon Steel

Type

Accessory

UPC

786725876419

Dimensions

Weight

0.56 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads