Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Markets OverviewHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Wiegmann
Catalog ID: GP1206
Accessory Type
Plate
Catalog Number
GP1206
Color
Gray
Material
Carbon Steel
Type
Accessory
UPC
786725890798
Height
12 in
Weight
1.2 lb
Width
6 in
Carton Quantity
1
Pallet Quantity
279