Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Markets OverviewHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Wiegmann
Catalog ID: GP2410
Accessory Type
Plate
Catalog Number
GP2410
Color
Gray
Material
Carbon Steel
Type
Accessory
UPC
786725890842
Height
24 in
Weight
3.2 lb
Width
10 in