WIEGMANN
Half Back Panel (WC1436B) 22 X 29, Carbon Steel - White
Image of WC1436P2 Half Back Panel (WC1436B) 22 X 29, Carbon Steel - White

Half Back Panel (WC1436B) 22 X 29, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WC1436P2

Half Back Panel (WC1436B) 22X29 Carbon Steel - White

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Carbon steel half panel.

General

Application

For use with WC1436B console.

Catalog Number

WC1436P2

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Material

Carbon Steel

Series

WC14 Series

Type

Console Half Panel

UPC

786725444205

Dimensions

Height

22 in

Weight

22 lb

Width

29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1