

Brand: Wiegmann
Catalog ID: WA60P48F2
The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.
Application
For use with two door freestanding enclosures.
Catalog Number
WA60P48F2
Color
White
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
WA-F2 Series
Type
Back Panel
UPC
786725416486
Actual Height
24.88 in
Height
25 in
Weight
60 lb
Width
44 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1