

Brand: Wiegmann
Catalog ID: WA72P48F2G
The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Optional "G" panels have a conductive finish (no paint).
Application
For use with two door freestanding enclosures.
Catalog Number
WA72P48F2G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
WA-F2 Series
Type
Back Panel
UPC
786725867561
Actual Height
30.88 in
Height
31 in
Weight
74 lb
Width
44 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1