WIEGMANN
Half-Panel Double Door Freestanding 39.8 X 44, Carbon Steel - White
Image of WA90P48F2 Half-Panel Double Door Freestanding 39.8 X 44, Carbon Steel - White
*Representative image
Image of WA90P48F2 Half-Panel Double Door Freestanding 39.8 X 44, Carbon Steel - White

Half-Panel Double Door Freestanding 39.8 X 44, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA90P48F2

Half-Panel Double Door Freestanding 39.8X44 Carbon Steel - White

The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.

General

Application

For use with two door freestanding enclosures.

Catalog Number

WA90P48F2

Color

White

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Hardware
  • Mounting Hardware

Series

WA-F2 Series

Type

Back Panel

UPC

786725416790

Dimensions

Actual Height

39.88 in

Height

40 in

Weight

88 lb

Width

44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1