

Brand: Wiegmann
Catalog ID: WA90SP36F4G
Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge pre-galvanized steel. Panels may be used in two-door enclosures along with other freestanding accessories.
Accessory Type
Swing-Out Panel
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SP36F4G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
WASP-F4 Series
Type
Accessory
UPC
786725867813
Actual Height
39.88 in
Height
40 in
Weight
65 lb
Width
31 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1