
Brand: Wiegmann
Catalog ID: T121236CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T121236CH
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
EU RoHS Indicator
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Trough
UPC
786725326785
Actual Length
36 in
Depth
36 in
Height
12 in
Weight
49 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1