

Brand: Wiegmann
Catalog ID: T121248CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T121248CH
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Trough
UPC
786725326792
Actual Length
48 in
Depth
48 in
Height
12 in
Weight
63 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1