
Brand: Wiegmann
Catalog ID: T121260CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T121260CH
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Knockouts
Listings
UL, CSA
Material
Carbon Steel
Type
Trough
UPC
786725326808
Actual Length
60 in
Depth
60 in
Height
12 in
Weight
73 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
1