

Brand: Wiegmann
Catalog ID: T2236CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T2236CH
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Trough
UPC
786725326310
Actual Height
2.5 in
Actual Length
36 in
Actual Width
2.5 in
Depth
36 in
Height
3 in
Weight
9 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
No
Carton Quantity
1