WIEGMANN
Hinged-Cover Wire Trough 2.5X2.5X48 Carbon Steel - Gray
Image of T2248CH Hinged-Cover Wire Trough 2.5X2.5X48 Carbon Steel - Gray

Hinged-Cover Wire Trough 2.5X2.5X48 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: T2248CH

Hinged-Cover Wire Trough 2.5X2.5X48 Carbon Steel - Gray

Designed to protect wiring from dirt, dust, oil and water.

Trough and cover fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Oil resistant gasket and adhesive are provided. Trough comes complete with easy to operate external clamps and a continuous hinge. External mounting feet are provided.

General

Accessory Type

Trough

Application

Designed to protect from dirt, dust, oil, and water.

Catalog Number

T2248CH

Color

Ansi-61 Gray Smooth

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Trough

UPC

786725326334

Dimensions

Actual Height

2.5 in

Actual Length

48 in

Actual Width

2.5 in

Depth

48 in

Height

3 in

Weight

10 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4, IP66

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1