WIEGMANN
Image of HW-FGHP-PB-000 Hole Plug 1/2 Inch Non-Metallic
*Representative image
Image of HW-FGHP-PB-000 Hole Plug 1/2 Inch Non-Metallic

Hole Plug 1/2 Inch Non-Metallic

Brand: Wiegmann

Catalog ID: HW-FGHP-PB-000

Hole Plug 1/2 Inch Non-Metallic

Fiberglass hole plug will fit a 1/2 inch diameter hole.

Fiberglass hole plug will fit a 1/2 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP-PB-000

Color

Gray

Material

Nonmetallic

Type

Accessory

UPC

786725879014

Dimensions

Weight

0.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1800