WIEGMANN
Image of HW-FGHP-200-275 Hole Plug 2-1/2 Inches Non-Metallic
*Representative image
Image of HW-FGHP-200-275 Hole Plug 2-1/2 Inches Non-Metallic

Hole Plug 2-1/2 Inches Non-Metallic

Brand: Wiegmann

Catalog ID: HW-FGHP-200-275

Hole Plug 2-1/2 Inches Non-Metallic

Fiberglass hole plug will fit a 2 inch to 2-3/4 inch diameter hole.

Fiberglass hole plug will fit a 2 inch to 2-3/4 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP-200-275

Color

Gray

Material

Nonmetallic

Type

Accessory

UPC

786725879021

Dimensions

Weight

0.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1