

Brand: Wiegmann
Catalog ID: HW-MP906A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP906A
Material
Aluminum
Series
JIC Series
Type
Back Panel
UPC
786725875528
Actual Height
8.25 in
Actual Width
4.88 in
Height
8 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes