WIEGMANN
Image of HYG242412SS Hygienic Enclosure 24 X 24 X 12, 304 Stainless Steel Sloped-Top

Hygienic Enclosure 24 X 24 X 12, 304 Stainless Steel Sloped-Top

Brand: Wiegmann

Catalog ID: HYG242412SS

Hygienic Enclosure 24 X 24 X 12, 304 Stainless Steel Sloped-Top

HYGIENIC Series Enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments, including High Temperature and High Pressure washdown locations. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, NSF Certified external gasketing, convex latches, internal hinges, and attractive durable finish complements any high tech electronic equipment.

  • IP69K Certified Enclosures withstand the rigors or repeated high temperature and high pressure wash down
  • The sloped design, gasketed door, and gasketed latching mechanism repel water, chemicals, and debris away from the enclosure.
  • Reversable door hardware, pre-drilled mounting holes and optional mounting feet or wall standoffs enable the enclosure to be mounted in the most convenient location possible.