WIEGMANN
Hygienic Series Back Panel 16 X16, 304 Stainless Steel
Image of HP1616SS Hygienic Series Back Panel 16 X16, 304 Stainless Steel

Hygienic Series Back Panel 16 X16, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: HP1616SS

Hygienic Series Back Panel 16 X16, 304 Stainless Steel

The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.

  • Fabricated from 304 Stainless Steel
  • Exterior Surface has a smooth grained surface

General

Application

For use with HYG Series Mall Mount Enclosures

Catalog Number

HP1616SS

Color

Steel

Construction

Non-Flanged

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

Hygienic

Size

11 X 11

Style

Back Panel

Type

304 Stainless Steel

UPC

786725891474

Dimensions

Height

11 in

Size

11 X 11

Width

11 in

Logistics

Carton Quantity

1

Pallet Quantity

432