




Brand: Wiegmann
Catalog ID: HP2424SS
The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.
Application
For use with HYG Series Mall Mount Enclosures
Catalog Number
HP2424SS
Color
Steel
Construction
Non-Flanged
Finish Type
Grained
Material
Stainless Steel
Mounting Type
Series
Hygienic Series
Size
19 X 19
Style
Back Panel
Type
304 Stainless Steel
UPC
786725891498
Height
19 in
Size
19 X 19
Width
19 in
Carton Quantity
1
Pallet Quantity
132