WIEGMANN
Hygienic Series Back Panel 24 X 24, Carbon Steel - White
Image of HP2424 Hygienic Series Back Panel 24 X 24, Carbon Steel - White

Hygienic Series Back Panel 24 X 24, Carbon Steel - White

Brand: Wiegmann

Catalog ID: HP2424

Hygienic Series Back Panel 24 X 24, Carbon Steel - White

The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

General

Application

For use with HYG Series Mall Mount Enclosures

Catalog Number

HP2424

Color

White

Construction

Non-Flanged

Finish Type

Smooth Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

Hygienic Series

Size

19 X 19

Style

Back Panel

Type

Carbon Steel

UPC

786725891443

Dimensions

Height

19 in

Size

19 X 19

Width

19 in

Logistics

Carton Quantity

1

Pallet Quantity

116