
Brand: Wiegmann
Catalog ID: HP3624SS
The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.
Application
For use with HYG Series Mall Mount Enclosures
Catalog Number
HP3624SS
Color
Steel
Construction
Non-Flanged
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
Hygienic
Size
31 X 19
Style
Back Panel
Type
304 Stainless Steel
UPC
786725891504
Height
31 in
Size
31 X 19
Width
19 in
Carton Quantity
1
Pallet Quantity
64