




Brand: Wiegmann
Catalog ID: HP3624
The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.
Application
For use with HYG Series Mall Mount Enclosures
Catalog Number
HP3624
Color
White
Construction
Non-Flanged
Finish Type
Smooth Paint
Material
Carbon Steel
Mounting Type
Series
Hygienic Series
Size
31 X 19
Style
Back Panel
Type
Carbon Steel
UPC
786725891450
Height
31 in
Size
31 X 19
Width
19 in
Carton Quantity
1
Pallet Quantity
62