
Brand: Wiegmann
Catalog ID: IR323PS3
Application
Pre-Configured RE-BOX® Enclosures
Catalog Number
IR323PS3
Material
Stainless Steel
Series
RE-BOX® Series
Sub Brand
Industrial RE-BOX®
Type
3-Door Rear Access
UPC
662620661292
Depth
30 in
Height
36 in
Carton Quantity
1