


Brand: Wiegmann
Catalog ID: WRD90XM3920FS4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD90XM3920FS4
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Series
KwikHinge™ Series
Type
Disconnect
UPC
786725889136
Actual Depth
20.13 in
Actual Height
90.13 in
Actual Width
39.38 in
Cubic Capacity
70200 cu.in
Depth
20 in
Height
90 in
Weight
505 lb
Width
39 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
1