WIEGMANN
KwikHinge™ Series, NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 90X77.7X24 Carbon Steel - Gray
Image of WRD90XM7724FSD4 KwikHinge™ Series, NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 90X77.7X24 Carbon Steel - Gray
*Representative image
Image of WRD90XM7724FSD4 KwikHinge™ Series, NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 90X77.7X24 Carbon Steel - Gray
Image of WRD90XM7724FSD4 KwikHinge™ Series, NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 90X77.7X24 Carbon Steel - Gray

KwikHinge™ Series, NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 90X77.7X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WRD90XM7724FSD4

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 90X77.7X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

General

Catalog Number

WRD90XM7724FSD4

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • Freestanding
  • Freestanding

Number of Doors (Fixed)

2

Series

KwikHinge™ Series

Type

Disconnect

UPC

786725889211

Dimensions

Actual Depth

24.13 in

Actual Height

90.13 in

Actual Width

77.75 in

Cubic Capacity

166320 cu.in

Depth

24 in

Height

90 in

Weight

914 lb

Width

77 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66

Configuration

Number of Doors (Fixed)

2