


Brand: Wiegmann
Catalog ID: WRD90XM7720FSD4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD90XM7720FSD4
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Series
KwikHinge™ Series
Type
Disconnect
UPC
786725889204
Actual Depth
20.13 in
Actual Height
90.13 in
Actual Width
77.75 in
Cubic Capacity
138600 cu.in
Depth
20 in
Height
90 in
Weight
848 lb
Width
77 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66
Number of Doors (Fixed)
2