Brand: Wiegmann
Catalog ID: SL24265VMS
This LED light comes equipped with a motion sensor which detects the motion of the enclosure door being opened and automatically turns on the light. Includes magnets and screws for choice of mounting. The LED light has a service life of 60,000 hours.
Application
Lighting
Catalog Number
SL24265VMS
Color
White
EU RoHS Indicator
No
Lamp Type
LED, 120 degree angle
Type
Light Strip
UPC
786725885589
Actual Depth
1.26 in
Actual Height
14.07 in
Actual Width
1.26 in
Depth
1 in
Height
14 in
Width
1 in
Operating Voltage
24-265V AC/DC, 50/60 HZ
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20