Brand: Wiegmann
Catalog ID: SL24265VOOS
This LED light comes equipped with an on/off switch. Includes magnets and screws for choice of mounting. The LED light has a service life of 60,000 hours.
Application
Lighting
Catalog Number
SL24265VOOS
Color
White
EU RoHS Indicator
No
Lamp Type
LED, 120 degree angle
Type
Light Strip
UPC
786725885602
Actual Depth
1.4 in
Actual Height
14.07 in
Actual Width
1.26 in
Depth
1 in
Height
14 in
Width
1 in
Operating Voltage
24-265V AC/DC, 50/60 HZ
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20