
Brand: Wiegmann
Catalog ID: WLSG25R
Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.
Catalog Number
WLSG25R
Color
Red
EU RoHS Indicator
No
Type
Signal Light
UPC
786725871261
Height
3.38 in
Weight
1.25 lb
Width
2.89 in
EU RoHS Indicator
No
Carton Quantity
1