

Brand: Wiegmann
Catalog ID: CSLF
Female light strip connector for use with LED strip light.
Application
Lighting
Catalog Number
CSLF
Color
White
Type
Light Strip
UPC
786725885626
Actual Depth
0.5 in
Actual Width
0.7 in
Depth
1 in
Height
2 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
100
Pallet Quantity
99999