WIEGMANN
Image of HW-LPKIT Louver Kit (Plate/Rivits/Silicone)
*Representative image
Image of HW-LPKIT Louver Kit (Plate/Rivits/Silicone)

Louver Kit (Plate/Rivits/Silicone)

Brand: Wiegmann

Catalog ID: HW-LPKIT

Louver Kit (Plate/Rivits/Silicone)

Louver Plate Kit includes the place, rivets and silicone. This is used to ventilate an enclosure.

  • Louver Plate Kit includes the place, rivets and silicone
  • This is used to ventilate an enclosure.

General

Accessory Type

Louver Plate

Catalog Number

HW-LPKIT

Cover Type

Louver Plate

Finish Type

Painted

Material

Steel

Type

Accessory

UPC

786725858767

Dimensions

Weight

0.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1