WIEGMANN
Mini Oil Tight Hole Seal Pushbutton .88 Inch 304 Stainless Steel
Image of WASPBGSS Mini Oil Tight Hole Seal Pushbutton .88 Inch 304 Stainless Steel

Mini Oil Tight Hole Seal Pushbutton .88 Inch 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WASPBGSS

Mini Oil Tight Hole Seal Pushbutton .88 Inch 304 Stainless Steel

Minature Oil-Tight hole seals are designed to protect enclosures with 22MM pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.

  • Quick wing nut
  • Oil resistant gasket
  • Smooth grained finish
  • Maintains UL rating of the enclosure when like materials are used

Miniature oil tight pushbutton holes. Quick wing nut. Oil resistant gasket. Grained finish.

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WASPBGSS

Color

Stainless Steel

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Accessory

UPC

786725490905

Dimensions

Dimensions

4 in x 1.5 in x 1 in

Height

1 in

Length

4 in

Weight

0.05 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Pallet Quantity

4400