WIEGMANN
N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray
Image of L121290 N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: L121290

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel 90 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L121290

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725395552

Dimensions

Actual Depth

18.5 in

Actual Height

11.25 in

Actual Length

18.5 in

Actual Width

12.06 in

Depth

19 in

Height

11 in

Weight

19 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

12