

Brand: Wiegmann
Catalog ID: L020290
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Catalog Number
L020290
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
Finish Type
Polyester Powder
Fitting Type
90 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725390557
Actual Depth
6.25 in
Actual Height
4.44 in
Actual Length
6.25 in
Actual Width
4.44 in
Depth
6 in
Height
4 in
Weight
2 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
175