WIEGMANN
N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized
Image of L080890G N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized
*Representative image
Image of L080890G N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: L080890G

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized 90 degrees elbow fitting.

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L080890G

Cover Type

Hinged/Screw Cover

Finish Type

Galvanized

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725852758

Dimensions

Actual Length

12 in

Depth

12 in

Height

9 in

Weight

8 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

36