
Brand: Wiegmann
Catalog ID: C1212
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Connector
Application
For use with HS and S Series wireway.
Catalog Number
C1212
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725395255
Actual Depth
11.94 in
Actual Height
15.75 in
Actual Length
11.94 in
Actual Width
13 in
Depth
6.13 in
Dimensions
11.94 in x 13 in x 15.75 in
Height
15.75 in
Length
11.94 in
Weight
1.6 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
5
Pallet Quantity
135