WIEGMANN
N1 Corner Trough, Screw-Cover Wireway 8X8X36 Carbon Steel - Gray
Image of S8836AT N1 Corner Trough, Screw-Cover Wireway 8X8X36 Carbon Steel - Gray

N1 Corner Trough, Screw-Cover Wireway 8X8X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S8836AT

N1 Corner Trough, Screw-Cover Wireway 8X8X36 Carbon Steel - Gray

  • Trough and cover are fabricated from carbon steel
  • Available with knockouts in select sizes up to 8.00” x 8.00” (203 x 203) (See reference table)
  • S-AT Series screw cover is held firmly in place with screws
  • S-AT Series screw cover design offers easy access to open cover without the need to fully remove screws

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not a serious problem.

Catalog Number

S8836AT

Cover Type

Screw Cover

Finish Type

Polyester Powder

Knockouts

Yes

Material

Carbon Steel

Series

S-AT Series

Type

Wireway

UPC

786725890033

Dimensions

Dimensions

36 in x 8 in x 8 in

Height

8 in

Length

36 in

Weight

25 lb

Width

8 in

Certifications And Compliance

Certified Listed

  • UL
  • CSA

Nema Rating

NEMA 1

Configuration

Knockouts

Yes